SPEC 26432
HVTECK AL 1/C 320TRXLPE TS PVC AIA PVC 25kV 133% CSA
Single Conductor, 320 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:320 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 25kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 320 TRXLPE AIA 25kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | mil | inch | mil | inch | lb/1000ft |
1 | 19 | 0.298 | 0.976 | 320 | 1.036 | 80 | 1.548 | 60 | 1.668 | 1132 |
1/0 | 19 | 0.336 | 1.014 | 320 | 1.074 | 80 | 1.586 | 60 | 1.706 | 1196 |
2/0 | 19 | 0.376 | 1.054 | 320 | 1.114 | 80 | 1.650 | 60 | 1.770 | 1300 |
3/0 | 19 | 0.422 | 1.100 | 320 | 1.160 | 80 | 1.696 | 60 | 1.816 | 1385 |
4/0 | 19 | 0.474 | 1.152 | 320 | 1.212 | 80 | 1.748 | 60 | 1.868 | 1486 |
250 | 37 | 0.520 | 1.206 | 320 | 1.266 | 80 | 1.802 | 60 | 1.922 | 1587 |
350 | 37 | 0.615 | 1.301 | 320 | 1.361 | 80 | 1.897 | 60 | 2.017 | 1883 |
500 | 37 | 0.735 | 1.421 | 320 | 1.481 | 110 | 2.077 | 60 | 2.197 | 2289 |
750 | 61 | 0.908 | 1.604 | 320 | 1.664 | 110 | 2.260 | 75 | 2.410 | 2835 |
1000 | 61 | 1.060 | 1.756 | 320 | 1.816 | 110 | 2.412 | 75 | 2.562 | 3269 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1 | 11.6 | 502 | 0.211 | 0.266 | 0.080 | 0.061 | 0.62 + j0.346 | 0.267 + j0.06 | 3209 | 193 | 194 |
1/0 | 11.9 | 633 | 0.168 | 0.211 | 0.075 | 0.059 | 0.562 + j0.332 | 0.212 + j0.058 | 3327 | 221 | 219 |
2/0 | 12.3 | 798 | 0.133 | 0.167 | 0.070 | 0.057 | 0.515 + j0.318 | 0.168 + j0.056 | 3451 | 253 | 246 |
3/0 | 12.7 | 1006 | 0.105 | 0.133 | 0.065 | 0.055 | 0.478 + j0.304 | 0.134 + j0.054 | 3593 | 288 | 275 |
4/0 | 13.0 | 1269 | 0.084 | 0.105 | 0.060 | 0.053 | 0.446 + j0.289 | 0.106 + j0.052 | 3755 | 327 | 305 |
250 | 13.4 | 1500 | 0.071 | 0.090 | 0.057 | 0.052 | 0.426 + j0.274 | 0.091 + j0.05 | 3922 | 367 | 343 |
350 | 14.1 | 2100 | 0.050 | 0.065 | 0.050 | 0.049 | 0.392 + j0.251 | 0.066 + j0.047 | 4216 | 443 | 399 |
500 | 15.3 | 3000 | 0.035 | 0.046 | 0.044 | 0.047 | 0.362 + j0.225 | 0.047 + j0.045 | 4588 | 529 | 451 |
750 | 16.8 | 4500 | 0.024 | 0.033 | 0.038 | 0.044 | 0.332 + j0.193 | 0.034 + j0.043 | 5155 | 633 | 505 |
1000 | 17.9 | 6000 | 0.018 | 0.026 | 0.034 | 0.042 | 0.311 + j0.171 | 0.027 + j0.041 | 5626 | 711 | 544 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | mm | mm | mm | mm | kg/km |
1 | 19 | 7.57 | 24.79 | 8.13 | 26.31 | 2.03 | 39.32 | 1.52 | 42.37 | 1685 |
1/0 | 19 | 8.53 | 25.76 | 8.13 | 27.28 | 2.03 | 40.28 | 1.52 | 43.33 | 1780 |
2/0 | 19 | 9.55 | 26.77 | 8.13 | 28.30 | 2.03 | 41.91 | 1.52 | 44.96 | 1935 |
3/0 | 19 | 10.72 | 27.94 | 8.13 | 29.46 | 2.03 | 43.08 | 1.52 | 46.13 | 2061 |
4/0 | 19 | 12.04 | 29.26 | 8.13 | 30.78 | 2.03 | 44.40 | 1.52 | 47.45 | 2211 |
250 | 37 | 13.21 | 30.63 | 8.13 | 32.16 | 2.03 | 45.77 | 1.52 | 48.82 | 2362 |
350 | 37 | 15.62 | 33.05 | 8.13 | 34.57 | 2.03 | 48.18 | 1.52 | 51.23 | 2802 |
500 | 37 | 18.67 | 36.09 | 8.13 | 37.62 | 2.79 | 52.76 | 1.52 | 55.80 | 3406 |
750 | 61 | 23.06 | 40.74 | 8.13 | 42.27 | 2.79 | 57.40 | 1.91 | 61.21 | 4219 |
1000 | 61 | 26.92 | 44.60 | 8.13 | 46.13 | 2.79 | 61.26 | 1.91 | 65.07 | 4865 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ/km | Ω/km | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1 | 294.64 | 2234 | 0.6923 | 0.87 | 0.0244 | 0.2001 | 0.62 + j0.346 | 0.267 + j0.06 | 3209 | 193 | 194 |
1/0 | 302.26 | 2817 | 0.5512 | 0.69 | 0.0229 | 0.1936 | 0.562 + j0.332 | 0.212 + j0.058 | 3327 | 221 | 219 |
2/0 | 312.42 | 3551 | 0.4364 | 0.55 | 0.0213 | 0.1870 | 0.515 + j0.318 | 0.168 + j0.056 | 3451 | 253 | 246 |
3/0 | 322.58 | 4477 | 0.3445 | 0.44 | 0.0198 | 0.1804 | 0.478 + j0.304 | 0.134 + j0.054 | 3593 | 288 | 275 |
4/0 | 330.20 | 5647 | 0.2756 | 0.34 | 0.0183 | 0.1739 | 0.446 + j0.289 | 0.106 + j0.052 | 3755 | 327 | 305 |
250 | 340.36 | 6675 | 0.2329 | 0.30 | 0.0174 | 0.1706 | 0.426 + j0.274 | 0.091 + j0.05 | 3922 | 367 | 343 |
350 | 358.14 | 9345 | 0.1640 | 0.21 | 0.0152 | 0.1608 | 0.392 + j0.251 | 0.066 + j0.047 | 4216 | 443 | 399 |
500 | 388.62 | 13350 | 0.1148 | 0.15 | 0.0134 | 0.1542 | 0.362 + j0.225 | 0.047 + j0.045 | 4588 | 529 | 451 |
750 | 426.72 | 20025 | 0.0787 | 0.11 | 0.0116 | 0.1444 | 0.332 + j0.193 | 0.034 + j0.043 | 5155 | 633 | 505 |
1000 | 454.66 | 26700 | 0.0591 | 0.09 | 0.0104 | 0.1378 | 0.311 + j0.171 | 0.027 + j0.041 | 5626 | 711 | 544 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:39 p.m. UTC