SPEC 26341
HVTECK CU 3/C 175NLEPR TS PVC AIA PVC 15kV 100% CSA
3 Conductor, 175 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:175 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CU 175 NLEPR AIA 15kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft | |
TBA | 2 | 7 | 0.282 | 0.670 | 175 | 0.730 | 6 | 110 | 2.196 | 60 | 2.316 | 2589 |
TBA | 1 | 19 | 0.322 | 0.710 | 175 | 0.770 | 6 | 110 | 2.282 | 75 | 2.432 | 2941 |
TBA | 1/0 | 19 | 0.361 | 0.749 | 175 | 0.809 | 6 | 110 | 2.366 | 75 | 2.516 | 3263 |
583752 | 2/0 | 19 | 0.405 | 0.794 | 175 | 0.854 | 4 | 110 | 2.458 | 75 | 2.608 | 3743 |
TBA | 3/0 | 19 | 0.456 | 0.844 | 175 | 0.904 | 4 | 110 | 2.571 | 75 | 2.721 | 4138 |
TBA | 4/0 | 19 | 0.512 | 0.900 | 175 | 0.960 | 4 | 110 | 2.692 | 75 | 2.842 | 4721 |
TBA | 250 | 37 | 0.558 | 0.954 | 175 | 1.014 | 4 | 110 | 2.809 | 75 | 2.959 | 5262 |
TBA | 350 | 37 | 0.661 | 1.057 | 175 | 1.117 | 3 | 110 | 3.031 | 85 | 3.201 | 6590 |
TBA | 500 | 37 | 0.789 | 1.185 | 175 | 1.245 | 3 | 125 | 3.338 | 85 | 3.508 | 8514 |
TBA | 750 | 61 | 0.968 | 1.374 | 175 | 1.434 | 2 | 125 | 3.746 | 85 | 3.916 | 11525 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
2 | 16.2 | 1592 | 0.162 | 0.204 | 0.044 | 0.044 | 0.579 + j0.464 | 0.204 + j0.045 | 2261 | 172 | 201 |
1 | 17.0 | 2008 | 0.128 | 0.162 | 0.041 | 0.042 | 0.537 + j0.442 | 0.162 + j0.043 | 2385 | 197 | 228 |
1/0 | 17.6 | 2534 | 0.102 | 0.128 | 0.037 | 0.041 | 0.503 + j0.423 | 0.128 + j0.041 | 2506 | 225 | 257 |
2/0 | 18.2 | 3194 | 0.081 | 0.102 | 0.035 | 0.039 | 0.476 + j0.403 | 0.102 + j0.04 | 2642 | 260 | 292 |
3/0 | 19.0 | 4027 | 0.064 | 0.081 | 0.032 | 0.038 | 0.452 + j0.381 | 0.081 + j0.038 | 2800 | 297 | 330 |
4/0 | 19.8 | 5078 | 0.051 | 0.065 | 0.029 | 0.037 | 0.433 + j0.359 | 0.065 + j0.037 | 2974 | 342 | 372 |
250 | 20.7 | 6000 | 0.043 | 0.056 | 0.027 | 0.036 | 0.421 + j0.34 | 0.056 + j0.036 | 3141 | 376 | 410 |
350 | 22.4 | 8400 | 0.031 | 0.041 | 0.024 | 0.034 | 0.397 + j0.306 | 0.041 + j0.034 | 3460 | 460 | 487 |
500 | 24.5 | 12000 | 0.022 | 0.030 | 0.021 | 0.033 | 0.374 + j0.27 | 0.03 + j0.033 | 3857 | 556 | 573 |
750 | 27.4 | 18000 | 0.014 | 0.023 | 0.018 | 0.031 | 0.349 + j0.227 | 0.024 + j0.031 | 4443 | 678 | 668 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km | |
TBA | 2 | 7 | 7.16 | 17.02 | 4.44 | 18.54 | 6 | 2.79 | 55.78 | 1.52 | 58.83 | 3853 |
TBA | 1 | 19 | 8.18 | 18.03 | 4.44 | 19.56 | 6 | 2.79 | 57.96 | 1.91 | 61.77 | 4377 |
TBA | 1/0 | 19 | 9.17 | 19.02 | 4.44 | 20.55 | 6 | 2.79 | 60.10 | 1.91 | 63.91 | 4856 |
583752 | 2/0 | 19 | 10.29 | 20.17 | 4.44 | 21.69 | 4 | 2.79 | 62.43 | 1.91 | 66.24 | 5570 |
TBA | 3/0 | 19 | 11.58 | 21.44 | 4.44 | 22.96 | 4 | 2.79 | 65.30 | 1.91 | 69.11 | 6158 |
TBA | 4/0 | 19 | 13.00 | 22.86 | 4.44 | 24.38 | 4 | 2.79 | 68.38 | 1.91 | 72.19 | 7026 |
TBA | 250 | 37 | 14.17 | 24.23 | 4.44 | 25.76 | 4 | 2.79 | 71.35 | 1.91 | 75.16 | 7831 |
TBA | 350 | 37 | 16.79 | 26.85 | 4.44 | 28.37 | 3 | 2.79 | 76.99 | 2.16 | 81.31 | 9807 |
TBA | 500 | 37 | 20.04 | 30.10 | 4.44 | 31.62 | 3 | 3.18 | 84.79 | 2.16 | 89.10 | 12670 |
TBA | 750 | 61 | 24.59 | 34.90 | 4.44 | 36.42 | 2 | 3.18 | 95.15 | 2.16 | 99.47 | 17151 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ/km | Ω/km | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
2 | 411.48 | 7084 | 0.5315 | 0.67 | 0.0134 | 0.1444 | 0.579 + j0.464 | 0.204 + j0.045 | 2261 | 172 | 201 |
1 | 431.80 | 8936 | 0.4199 | 0.53 | 0.0125 | 0.1378 | 0.537 + j0.442 | 0.162 + j0.043 | 2385 | 197 | 228 |
1/0 | 447.04 | 11276 | 0.3346 | 0.42 | 0.0113 | 0.1345 | 0.503 + j0.423 | 0.128 + j0.041 | 2506 | 225 | 257 |
2/0 | 462.28 | 14213 | 0.2657 | 0.33 | 0.0107 | 0.1280 | 0.476 + j0.403 | 0.102 + j0.04 | 2642 | 260 | 292 |
3/0 | 482.60 | 17920 | 0.2100 | 0.27 | 0.0098 | 0.1247 | 0.452 + j0.381 | 0.081 + j0.038 | 2800 | 297 | 330 |
4/0 | 502.92 | 22597 | 0.1673 | 0.21 | 0.0088 | 0.1214 | 0.433 + j0.359 | 0.065 + j0.037 | 2974 | 342 | 372 |
250 | 525.78 | 26700 | 0.1411 | 0.18 | 0.0082 | 0.1181 | 0.421 + j0.34 | 0.056 + j0.036 | 3141 | 376 | 410 |
350 | 568.96 | 37380 | 0.1017 | 0.13 | 0.0073 | 0.1115 | 0.397 + j0.306 | 0.041 + j0.034 | 3460 | 460 | 487 |
500 | 622.30 | 53400 | 0.0722 | 0.10 | 0.0064 | 0.1083 | 0.374 + j0.27 | 0.03 + j0.033 | 3857 | 556 | 573 |
750 | 695.96 | 80100 | 0.0459 | 0.08 | 0.0055 | 0.1017 | 0.349 + j0.227 | 0.024 + j0.031 | 4443 | 678 | 668 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:39 p.m. UTC