SPEC 26352
HVTECK CU 3/C 220TRXLPE TS PVC AIA PVC 15kV 133% CSA
3 Conductor, 220 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:220 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CU 220 TRXLPE AIA 15kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft | lb/1000ft | |
592992^ | 500 | 37 | 0.789 | 1.275 | 220 | 1.335 | 3 | 125 | 3.547 | 85 | 3.717 | 5259 | 9009 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
^ Black outer jacket
^ Black outer jacket
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
500 | 26.0 | 12000 | 0.022 | 0.030 | 0.030 | 0.034 | 0.365 + j0.248 | 0.030 + j0.034 | 4167 | 556 | 573 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km | kg/km | |
592992^ | 500 | 37 | 20.04 | 32.39 | 5.59 | 33.91 | 3 | 3.18 | 90.09 | 2.16 | 94.41 | 7826 | 13407 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
^ Black outer jacket
^ Black outer jacket
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
500 | 660.40 | 53400 | 0.0722 | 0.10 | 0.0091 | 0.1115 | 0.365 + j0.248 | 0.030 + j0.034 | 4167 | 556 | 573 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC