SPEC 25076
AL 1000V LSZH Insulation. RW90
Single Aluminum Conductors, XLPE Insulation, Sunlight Resistant, 600 or 1000V, 90ºC MAX, -40ºC MIN, Gasoline & Oil Resistant
Construction:
- Conductor:Class B compact stranded 8000 Series Aluminum ACM in accordance with ASTM B801
- Insulation:Cross Linked Polyethylene (XLPE)
Applications and Features:
Southwire’s 600 or 1000 Volt SOLONONplus® Type RW 90 VW-1 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, and aerially when supported by a messenger. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
Specifications:
Sample Print Legend:
SOUTHWIRE SOLONONplus (TM) LSZH XLPO 156205 {CSA} XXX AWG (XXX mm2) AL RW90 600/1000V VW-1 HAL-FREE TC PRI PRII GRI GRII -40°C SR FT4 ST-1 {SEQUENTIAL METER MARKS} SEQ METERS [date code]
Table 1 – Weights and Measurements
Cond. Size | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | inch | lb/1000ft | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp |
2 | 7 | 60 | 0.358 | 85 | 1.4 | 398 | 0.267 | 0.321 | 0.045 | 100 |
1 | 19 | 80 | 0.408 | 109 | 1.6 | 502 | 0.211 | 0.254 | 0.046 | 115 |
1/0 | 19 | 80 | 0.446 | 134 | 1.7 | 633 | 0.168 | 0.201 | 0.044 | 135 |
2/0 | 19 | 80 | 0.486 | 163 | 1.9 | 798 | 0.133 | 0.160 | 0.043 | 150 |
3/0 | 19 | 80 | 0.532 | 200 | 2.1 | 1006 | 0.105 | 0.126 | 0.042 | 175 |
4/0 | 19 | 80 | 0.584 | 246 | 2.3 | 1269 | 0.084 | 0.100 | 0.041 | 205 |
250 | 37 | 90 | 0.650 | 297 | 2.6 | 1500 | 0.071 | 0.086 | 0.041 | 230 |
350 | 37 | 90 | 0.745 | 401 | 2.9 | 2100 | 0.050 | 0.062 | 0.040 | 280 |
400 | 37 | 90 | 0.789 | 453 | 3.1 | 2400 | 0.044 | 0.054 | 0.040 | 305 |
500 | 37 | 90 | 0.865 | 556 | 3.4 | 3000 | 0.035 | 0.044 | 0.039 | 350 |
750 | 61 | 90 | 1.068 | 835 | 5.3 | 4500 | 0.024 | 0.031 | 0.038 | 435 |
1000 | 61 | 90 | 1.220 | 1090 | 6.1 | 6000 | 0.018 | 0.025 | 0.037 | 500 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Weights and Measurements (Metric)
Cond. Size | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | kg/km | mm | newton | Ω/km | Ω/km | Ω/km | Amp |
2 | 7 | 1.52 | 9.09 | 126 | 35.56 | 1771 | 0.88 | 1.05 | 0.1476 | 100 |
1 | 19 | 2.03 | 10.36 | 162 | 40.64 | 2234 | 0.69 | 0.83 | 0.1509 | 115 |
1/0 | 19 | 2.03 | 11.33 | 199 | 43.18 | 2817 | 0.55 | 0.66 | 0.1444 | 135 |
2/0 | 19 | 2.03 | 12.34 | 243 | 48.26 | 3551 | 0.44 | 0.52 | 0.1411 | 150 |
3/0 | 19 | 2.03 | 13.51 | 298 | 53.34 | 4477 | 0.34 | 0.41 | 0.1378 | 175 |
4/0 | 19 | 2.03 | 14.83 | 366 | 58.42 | 5647 | 0.28 | 0.33 | 0.1345 | 205 |
250 | 37 | 2.29 | 16.51 | 442 | 66.04 | 6675 | 0.23 | 0.28 | 0.1345 | 230 |
350 | 37 | 2.29 | 18.92 | 597 | 73.66 | 9345 | 0.16 | 0.20 | 0.1312 | 280 |
400 | 37 | 2.29 | 20.04 | 674 | 78.74 | 10680 | 0.14 | 0.18 | 0.1312 | 305 |
500 | 37 | 2.29 | 21.97 | 827 | 86.36 | 13350 | 0.11 | 0.14 | 0.1280 | 350 |
750 | 61 | 2.29 | 27.13 | 1243 | 134.62 | 20025 | 0.08 | 0.10 | 0.1247 | 435 |
1000 | 61 | 2.29 | 30.99 | 1622 | 154.94 | 26700 | 0.06 | 0.08 | 0.1214 | 500 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Revision: 1.000.001
Updated On: Dec. 11, 2023, 9:29 p.m. UTC