SPEC 10003

Copper Silicone-Free THHN/THWN

600 Volts. Copper Conductor. PVC Insulation/Nylon Sheath THHN/THWN. Heat, Moisture, Gasoline and Oil Resistant II. Silicone-Free.

...

Construction:

  1. Conductor: Solid sizes #14 AWG - #10 AWG use soft drawn bare copper per ASTM B3. Stranded sizes #14 AWG - #10 AWG use a combination-unilay stranded soft drawn bare copper per ASTM B787.
  2. Insulation: Heat and moisture resistant PVC
  3. Sheath: Nylon

Applications and Features:

APPLICATION
Southwire® THHN copper conductors are primarily used in conduit for branch circuits in commercial or industrial applications as specified in the National Electrical Code® and other applicable codes and standards. Voltage for all applications is 600 volts. These conductors have multiple ratings depending upon the product application. Allowable temperatures are as follows:
  • THHN or T90 Nylon- Dry locations not to exceed 90°C
  • THWN- Wet locations not to exceed 75°C or dry locations not to exceed 90°C or locations not to exceed 75°C when exposed to oil
  • TWN75- Wet locations not to exceed 75°C
  • MTW- Wet locations or when exposed to oil at temperatures not to exceed 60°C or dry locations not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA 79)
  • AWM- Dry locations not to exceed 105°C only when rated and used as appliance wiring material

  • FEATURES
  • Gasoline and Oil Resistant II
  • VW-1 - Sizes 14 through 10 AWG
  • FT1 - All Sizes
  • AWM - Sizes 14 through 10 AWG
  • MTW - Stranded Constructions Only
  • RoHS Compliant
  • Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material
  • UL 1063 Machine Tool Wiring (MTW)
  • CSA C22.2 No. 75 Thermoplastic Insulated Wires and Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • Federal Specification A-A-59544
  • NMX-J-010-ANCE Thermoplastic insulated wires and cables
  • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements
  • Sample Print Legend:

    Solid
    SOUTHWIRE E23919 (UL) (XX AWG) X,XXmm2 CU TYPE THHN OR THWN PR II AND GR II 600 VOLTS VW-1 OR AWM --- c(UL) T90 NYLON OR TWN75 600 VOLTS FT1 NOM-ANCE 90C --- RoHS

    Stranded
    SOUTHWIRE E51583 (UL) (XX AWG) X,XXmm2 CU TYPE MTW OR THWN OR THHN PR II AND GR II 600 VOLTS VW-1 OR AWM --- c(UL) T90 NYLON OR TWN75 600 VOLTS FT1 NOM-ANCE 90C --- RoHS

    Table 1 – Weights and Measurements
    Cond. SizeCond. NumberStrand CountDiameter Over ConductorInsul. ThicknessJacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo. of Strandsinchmilmilinchlb/1000ftlb/1000ft
    101190.1172150.1653239
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Cond. SizeCond. NumberMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzAllowable Ampacity At 60°CAllowable Ampacity At 75°CAllowable Ampacity At 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    1010.6831.0401.2500.050303540
    *Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
    * Inductive Reactance is based on non-ferrous conduit with one diameter spacing.

    Table 3 - Stock Code Colors and Standard Package

    SizePackageBlackRedBlueWhiteBrownOrangeYellowGrayGreenRed/BlackBlue/White
    BlackRedBlueWhiteBrownOrangeYellowGrayGreenRed/BlackBlue/White
    14 (Solid)Reel: 2500' Spool: 500'115790115816115824115808115865115857115840214668115832
    12 (Solid)Reel: 2500' Spool: 500'115873115899115907115881115949115931115923228700115915
    10 (Solid)Reel: 2500' Spool: 500'115956115972115980115964116020116012116004229823115998
    14 (19)Reel: 2500' Spool: 500'229559229575229583229567229625229617229609229633229591662817
    12 (19)Reel: 2500' Spool: 500'229641229666229674229658229716229708229690229724229682662981
    10 (19)Reel: 2500' Spool: 500'229732229757229765229740229807229799229781229815229773

    Table 3 - Stock Code Colors and Standard Package (Cont)

    SizeStandard PackagePurpleTanPinkWhite/BlackWhite/BlueWhite/RedGreen/YellowGray/BrownGray/OrangeGray/YellowGray/Purple
    PurpleTanPinkWhite/BlackWhite/BlueWhite/RedGreen/YellowGray/BrownGray/OrangeGray/YellowGray/Purple
    14 (Solid)Reel: 2500' Spool: 500'211243302539255331
    12 (Solid)Reel: 2500' Spool: 500'212043320127256479565284611410565285401000575303575304575305580201
    10 (Solid)Reel: 2500' Spool: 500'253336258384551545551547551546611757575300575301575302
    14 (19)Reel: 2500' Spool: 500'239566320150244863
    12 (19)Reel: 2500' Spool: 500'232124320168242503311514566441566440663013575307575309575310
    10 (19)Reel: 2500' Spool: 500'256594320176260539610028556199556198663112575297575298575299

    Revision: 1.000.003

    Updated On: March 21, 2024, 12:18 p.m. UTC