Search Results:
SPEC 25053
CSA TECK 90 1000V LSZH CONTROL CABLE
1000V Multi Conductor, 14 AWG - 1000 kcmil Copper, FT4 - Flame Retardancy Rating, XLPE Insulation, Aluminum Interlocked Armour, Sunlight Resistant, -40°C - 90°C, Rated HL, AG14

Construction:
- Conductor:Class B stranded copper, compressed or compact, in accordance with ASTM B3 and B8
- Insulation:Cross-Linked Polyethylene (XLPE), Colour Code: 2/C black, white; 3/C red, black, blue; 4/C red, black, blue, white
- Grounding Conductors:Uninsulated Class B stranded grounding conductor
- Inner Jacket:Black Polyvinyl Chloride (PVC)
- Armor:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Low Smoke Zero Halogen (LSZH)
Applications and Features:
For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. Meets Flame Spread and Smoke Release requirements of NFPA 130. Rated for 1000 lbs./FT maximum sidewall pressure.
- -40°C - CSA Cold Bend and Impact Temperature
- -40°C - Min. Installation Temperature
- 90°C - Max. Continuous Operating Temperature
Specifications:
Sample Print Legend:
{SQMTR} SOUTHWIRE {CSA} LL90458 X/C XX AWG CU TECK 90 XLPE -40°C FT4-ST1 AG14 SUN RES 90°C 1000V HL USA
Table 1 – Physical and Electrical Data
| Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insulation Color | Insul. Thickness | Ground | Diameter Over Armor | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Rectance | Min Bending Radius | Allowable Ampacity 75°C | Allowable Ampacity 90°C | Jacket Color |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG | No. | strands | inch | mil | No. x AWG | inch | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | |||
| 14 AWG | |||||||||||||||||||
| TBA | 14 | 2 | 7 | 0.070 | M1T2 | 45 | 1 x 14 | 0.655 | 45 | 0.745 | 38 | 233 | 2.631 | 3.170 | 0.058 | 5.2 | 20 | 25 | Black |
| TBA | 14 | 3 | 7 | 0.070 | M1T2 | 45 | 1 x 14 | 0.697 | 45 | 0.787 | 51 | 270 | 2.631 | 3.170 | 0.058 | 5.5 | 20 | 25 | Black |
| TBA | 14 | 4 | 7 | 0.070 | M1T2 | 45 | 1 x 14 | 0.772 | 45 | 0.862 | 64 | 318 | 2.631 | 3.170 | 0.058 | 6.0 | 16 | 20 | Black |
| 12 AWG | |||||||||||||||||||
| 668227 | 12 | 2 | 7 | 0.088 | M1T2 | 45 | 1 x 14 | 0.675 | 45 | 0.765 | 53 | 259 | 1.662 | 2.002 | 0.054 | 5.3 | 25 | 30 | Black |
| 668224 | 12 | 3 | 7 | 0.088 | M1T2 | 45 | 1 x 14 | 0.698 | 45 | 0.788 | 73 | 293 | 1.662 | 2.002 | 0.054 | 5.5 | 25 | 30 | Black |
| TBA | 12 | 4 | 7 | 0.088 | M1T2 | 45 | 1 x 14 | 0.820 | 45 | 0.910 | 94 | 372 | 1.662 | 2.002 | 0.054 | 6.3 | 20 | 24 | Black |
| 10 AWG | |||||||||||||||||||
| 668230 | 10 | 2 | 7 | 0.113 | M1T2 | 45 | 1 x 12 | 0.723 | 45 | 0.813 | 85 | 312 | 1.040 | 1.253 | 0.050 | 5.6 | 35 | 40 | Black |
| TBA | 10 | 3 | 7 | 0.113 | M1T2 | 45 | 1 x 12 | 0.831 | 45 | 0.921 | 117 | 411 | 1.040 | 1.253 | 0.050 | 6.4 | 35 | 40 | Black |
| TBA | 10 | 4 | 7 | 0.113 | M1T2 | 45 | 1 x 12 | 0.888 | 45 | 0.978 | 149 | 460 | 1.040 | 1.253 | 0.050 | 6.8 | 28 | 32 | Black |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
† Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
† Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
† Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.000
Updated On: Dec. 31, 2024, 11:07 p.m. UTC